SS1/4-11.1MM
Quantity | Unit price |
---|---|
1000 + | R 23,0962 |
Spacer Length | 11.1 mm |
---|---|
Spacer Length | 0.437 in |
Inside Diameter | 6.8 mm |
Inside Diameter | 0.268 in |
Outside Diameter | 12.7 mm |
Outside Diameter | 0.5 in |
Full Material | Polyvinyl Chloride |
Colour | Grey |
Spacer Shape | Round |
Commodity Code | 3926909790 |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue