Menu Search

Spacer 8.2 mm 10.0 mm 5.0 mm PS

Item code:

RRSN-82100-05

4500 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 1,0084
5000 - 9999 R 0,9313
10000 - 19999 R 0,8848
20000 - 29999 R 0,8411
30000 + R 0,8003
Standard pack: 500

Order in multiple of 500

Total price:

R 504,20

500 x R 1,0084

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 5.0 mm
Inside Diameter 8.2 mm
Outside Diameter 10.0 mm
Spacer Shape Round
Full Material Polystyrene
Colour White
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us