Menu Search

Spacer 4.2 mm 8.0 mm 15.0 mm PA

This is a Round, Black, Unthreaded Spacer made from Glass Fibre Reinforced Polyamide (PA 6 +25% GF) used to separate components within your assemblies, the addition of glass fibre within the plastic provides improved strength, rigidity, wear characteristics and improved thermal resistance. Rated to UL 94 HB.
Item code:

RRSN-4280-15-GF

18297 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 1,0504
5000 - 9999 R 0,9707
10000 - 19999 R 0,9186
20000 + R 0,8679
Standard pack: 500

Order in multiple of 500

Total price:

R 525,20

500 x R 1,0504

Add sample +

Specifications

Imperial
Metric
SKU attributes
Spacer Length 15.0 mm
Inside Diameter 4.2 mm
Outside Diameter 8.0 mm
Full Material 30% Glass Filled Polyamide 6
Colour Black
Spacer Shape Round
Commodity Code 3926909790
Package Quantity 500

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us