Menu Search

Unthreaded Spacer - 6.3 mm | 0.248 in ; 18.2 mm | 0.717 in ; 9.5 mm | 0.374 in

This is a Round, Natural, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies, these spacers are essential in applications where thermal and electrical insulation is required between between your components.
Item code:

13RS075037

345 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 R 2,4775
2500 - 4999 R 2,0712
5000 + R 1,8175
Standard pack: 500

Order in multiple of 500

Total price:

R 1 238,75

500 x R 2,4775

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 9.5 mm
Inside Diameter 6.3 mm
Outside Diameter 18.2 mm
Full Material Polyamide 6/6
Colour Natural
Spacer Shape Round
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us