Menu Search

Unthreaded Spacer - 12.7 mm | 0.5 in ; 15.7 mm | 0.618 in ; 12.2 mm | 0.48 in

This is a Round, Natural, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies, these spacers are essential in applications where thermal and electrical insulation is required between between your components.
Item code:

13RS062572

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 1,696
5000 - 19999 R 1,5264
20000 + R 1,3738
Standard pack: 1000

Order in multiple of 1000

Total price:

R 1 696,00

1000 x R 1,696

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 12.2 mm
Inside Diameter 12.7 mm
Outside Diameter 15.7 mm
Full Material Polyamide 6/6
Colour Natural
Spacer Shape Round
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us