Menu Search

Spacer 5.3 mm 10.0 mm 7.5 mm Nylon

This is a Round, Black, Unthreaded Spacer made from Heat Stabilized Polyamide (PA 6) used to separate components within your assemblies, these spacers are made from a material which provides it with improved thermal properties compared to untreated PA6, while maintaining the mechanical properties of the material. Used in applications where the temperature can reach 125°C, and is rated to UL94 V-2.
Item code:

13ME062

1240 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 1,2057
5000 - 19999 R 1,0851
20000 + R 0,9767
Standard pack: 1000

Order in multiple of 1000

Total price:

R 1 205,70

1000 x R 1,2057

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 7.5 mm
Inside Diameter 5.3 mm
Outside Diameter 10.0 mm
Full Material Heat Stabilized Polyamide 6.6
Colour Black
Spacer Shape Round
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us