Quantity | Unit price |
---|---|
500 - 4999 | R 7,9727 |
5000 + | R 7,5741 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low Density Polyethylene |
---|---|
Finish | Textured |
Colour | Black |
Head Shape | Round |
Fitting Style | Ribbed |
Metal Prongs | No |
Head Height | 3.0 mm |
Head Height | 0.118 in |
Insert Height | 18.0 mm |
Insert Height | 0.709 in |
Compatible Outside Tube Diameter | 60.0 mm |
Compatible Outside Tube Diameter | 2.362 in |
Compatible Wall Thickness Range | 1.5 - 3.0 mm | 0.059 - 0.118 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue