Menu Search

Tube Insert Round 25.0 mm Black

Item code:

111059

50592 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 2,4196
1000 - 9999 R 1,4887
10000 - 19999 R 1,4222
20000 + R 1,3425
Standard pack: 1000

Order in multiple of 100

Total price:

R 241,96

100 x R 2,4196

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Finish Textured
Colour Black
Head Shape Round
Fitting Style Push Fit
Metal Prongs No
Head Height 5.0 mm
Insert Height 11.5 mm
Compatible Outside Tube Diameter 25.0 mm
Compatible Wall Thickness Range 1.0 - 3.0 mm | 0.039 - 0.118 in
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us