Quantity | Unit price |
---|---|
10 - 49 | R 94,5078 |
50 - 999 | R 61,2373 |
1000 + | R 46,2304 |
Full Material | Low Density Polyethylene |
---|---|
Finish | No Finish |
Colour | Black |
Head Shape | Round |
Fitting Style | Push Fit |
Metal Prongs | No |
Head Height | 6.0 mm |
Head Height | 0.236 in |
Insert Height | 28.0 mm |
Insert Height | 1.102 in |
Compatible Outside Tube Diameter | 100 mm |
Compatible Outside Tube Diameter | 3.937 in |
Compatible Wall Thickness Range | 2.0 - 4.5 mm | 0.079 - 0.177 in |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue