Menu Search

Tube Insert Round 48.0 mm Grey

Item code:

085049062003

91 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 R 25,8932
250 - 999 R 16,9874
1000 + R 13,1991
Standard pack: 50

Order in multiple of 50

Total price:

R 1 294,66

50 x R 25,8932

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Finish Textured
Colour Grey
Head Shape Round
Fitting Style Push Fit
Metal Prongs No
Head Height 5.0 mm
Insert Height 12.0 mm
Compatible Outside Tube Diameter 48.0 mm
Compatible Wall Thickness Range 1.2 - 3.6 mm | 0.047 - 0.142 in
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us