Menu Search

Tube Insert Round 30.0 mm 1.5-2.0 Grey

Item code:

085030062003

8694 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 7,2841
500 - 999 R 5,1706
1000 + R 3,9876
Standard pack: 100

Order in multiple of 100

Total price:

R 728,41

100 x R 7,2841

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Finish Textured
Colour Grey
Head Shape Round
Fitting Style Push Fit
Metal Prongs No
Head Height 5.0 mm
Insert Height 12.0 mm
Compatible Outside Tube Diameter 30.0 mm
Compatible Wall Thickness Range 1.5 - 2.0 mm | 0.059 - 0.079 in
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us