Menu Search

Adjustable Feet M8 Round PP Black

Item code:

148380269911

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 R 75,7125
50 - 999 R 34,3205
1000 + R 19,4465
Standard pack: 10

Order in multiple of 10

Total price:

R 757,13

10 x R 75,7125

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Threaded Centre Yes
Thread Size M8
Full Material Polypropylene
Colour Black
Fitting Style Push Fit
Head Shape Round

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us