Menu Search

Tube Insert Round 32.0 mm White

Round Inserts offer easy assembly and a high quality finish to a variety of tubular products.
Item code:

111796

677 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 5,6241
1000 - 9999 R 3,0152
10000 + R 2,8743
Standard pack: 1000

Order in multiple of 100

Total price:

R 562,41

100 x R 5,6241

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Finish Polished
Colour White
Fitting Style Push Fit
Head Shape Round
Metal Prongs No
Threaded Centre No
Head Diameter 32.0 mm
Compatible Wall Thickness Range 2.0 - 3.0 mm | 0.079 - 0.118 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us