Menu Search

Round Glide 38.1 mm Butyrate Black

Round Tube Insert Glide is designed for lightweight applications such as chair legs or fence posts. It has a clean finish, and is quick and easy to assemble. Black polished and made from Butyrate to fit 18 gauge pipe with one wall thickness.
Item code:

RDG1394B

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
140 - 1399 R 15,2729
1400 + R 6,5198
Standard pack: 1400

Order in multiple of 140

Total price:

R 2 138,21

140 x R 15,2729

Add sample +

Specifications

Imperial
Metric
SKU attributes
Full Material Butyrate
Finish Polished
Colour Black
Head Shape Round
Fitting Style Push Fit
Metal Prongs No
Price per piece incl VAT 0.8939 GBP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us