Menu Search

Round Glide 34.9 mm ABS Black

Round Tube Insert Glide is designed for lightweight applications such as chair legs or fence posts. It has a clean finish, and is quick and easy to assemble. Black polished and made from ABS to fit 20 gauge pipe with one wall thickness.
Item code:

RDG1375A

1435 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
160 - 1599 R 8,5136
1600 - 15999 R 3,6511
16000 + R 3,1344
Standard pack: 1600

Order in multiple of 160

Total price:

R 1 362,18

160 x R 8,5136

Add sample +

Specifications

Imperial
Metric
SKU attributes
Full Material Acrylonitrile Butadiene Styrene
Finish Polished
Colour Black
Head Shape Round
Fitting Style Push Fit
Metal Prongs No
Price per piece incl VAT 0.4983 GBP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us