Menu Search

Round Glide 31.8 mm ABS Black

Round Tube Insert Glide is designed for lightweight applications such as chair legs or fence posts. It has a clean finish, and is quick and easy to assemble. Black polished and made from ABS to fit 18 gauge pipe with one wall thickness.
Item code:

RDG1350D

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
230 - 2299 R 4,2188
2300 - 22999 R 3,8352
23000 + R 3,4866
Standard pack: 2300

Order in multiple of 230

Total price:

R 970,32

230 x R 4,2188

Add sample +

Specifications

Imperial
Metric
SKU attributes
Full Material Acrylonitrile Butadiene Styrene
Finish Polished
Colour Black
Head Shape Round
Fitting Style Push Fit
Metal Prongs No
Price per piece incl VAT 0.3231 GBP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us