Menu Search

Round Glide 19.1 mm ABS Black

Round Tube Insert Glide is designed for lightweight applications such as chair legs or fence posts. It has a clean finish, and is quick and easy to assemble. Black polished and made from ABS to fit 22 gauge pipe with one wall thickness.
Item code:

RDG1225A

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 - 2999 R 3,7316
3000 + R 2,4543
Standard pack: 3000

Order in multiple of 300

Total price:

R 1 119,48

300 x R 3,7316

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Acrylonitrile Butadiene Styrene
Finish Polished
Colour Black
Head Shape Round
Fitting Style Push Fit
Metal Prongs No
Price per piece incl VAT 0.2184 GBP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us