Menu Search

Round Glide 15.9 mm ABS Black

Round Tube Insert Glide is designed for lightweight applications such as chair legs or fence posts. It has a clean finish, and is quick and easy to assemble. Black polished and made from ABS to fit 20 gauge pipe with one wall thickness.
Item code:

RDG1180A

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 4,8037
5000 + R 2,6027
Standard pack: 5000

Order in multiple of 500

Total price:

R 2 401,85

500 x R 4,8037

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Acrylonitrile Butadiene Styrene
Finish Polished
Colour Black
Head Shape Round
Fitting Style Push Fit
Metal Prongs No
Price per piece incl VAT 0.2812 GBP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us