Menu Search

Round Glide 0.625 in ABS Black

Round Tube Insert Glide is designed for lightweight applications such as chair legs or fence posts. It has a clean finish, and is quick and easy to assemble. Black polished and made from ABS to fit 18 gauge pipe with one wall thickness.
Item code:

RDG1175A

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
800 - 7999 R 3,034
8000 + R 2,7582
Standard pack: 8000

Order in multiple of 800

Total price:

R 2 427,20

800 x R 3,034

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Acrylonitrile Butadiene Styrene
Finish Polished
Colour Black
Head Shape Round
Fitting Style Push Fit
Metal Prongs No

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us