Menu Search

Tapered Ferrule 42.0 mm 33.0 mm PVC Black

Tapered Round Feet Ferrule with push fit is designed to protect the ends of tubes, bottoms of chairs, tables, and furniture applications from wear and tear caused by contact with the ground. It provides a secure grip and prevents damage to floors or surfaces. Black made from PVC.
Item code:

009042069907

686 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 R 46,4829
250 - 999 R 20,4301
1000 + R 15,8842
Standard pack: 25

Order in multiple of 25

Total price:

R 1 162,07

25 x R 46,4829

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Polyvinyl Chloride
Colour Black
Tube Diameter 42.0 mm
Inside Height 27.0 mm
Overall Height 33.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us