Menu Search

Tapered Ferrule 34.0 mm 32.0 mm PVC Black

Tapered Round Feet Ferrule with push fit is designed to protect the ends of tubes, bottoms of chairs, tables, and furniture applications from wear and tear caused by contact with the ground. It provides a secure grip and prevents damage to floors or surfaces. Black made from PVC.
Item code:

009034069907

187 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 R 25,2818
250 - 999 R 15,2993
1000 + R 11,4844
Standard pack: 50

Order in multiple of 50

Total price:

R 1 264,09

50 x R 25,2818

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Polyvinyl Chloride
Colour Black
Tube Diameter 34.0 mm
Inside Height 25.0 mm
Overall Height 32.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us