Menu Search

Tapered Ferrule 12.0 mm PVC Black

This tapered ferrule is made of black PVC to give a neat finish to the end of tubular products of 12.0 mm diameter.
Item code:

1251364

71098 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 - 2999 R 2,5283
3000 + R 1,0496
Standard pack: 3000

Order in multiple of 300

Total price:

R 758,49

300 x R 2,5283

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyvinyl Chloride
Colour Black
Fitting Style Push Fit
Tube Diameter 12.0 mm
Inside Height 17.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us