Menu Search

Bubble Gasket Round Cord 8.0 mm 10.0 m EPDM Solid Black

This EPDM round cord gasket offers edge protection and sealing.
Item code:

551821

4 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 648,362
5 - 9 R 567,4514
10 + R 472,8808
Standard pack: 1

Order in multiple of 1

Total price:

R 648,36

1 x R 648,362

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 8.0 mm
Overall Length 10.0 m
Colour Black
Shape Round
Type Round Cord
Commodity Code 3926909790
Roll Length 10.0 m
Includes 10 m roll

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us