BC010A
Quantity | Unit price |
---|---|
1000 - 9999 | R 5,3145 |
10000 + | R 2,629 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Compatible Tube Outside Diameter | 7.9 mm |
Compatible Tube Outside Diameter | 0.311 in |
Outside Diameter | 15.9 mm |
Outside Diameter | 0.626 in |
Price per piece incl VAT | 0.3111 GBP |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue