281011002E
Quantity | Unit price |
---|---|
1 + | R 206,49 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Length | 77.0 mm |
---|---|
Length | 3.031 in |
Width | 31.7 mm |
Width | 1.248 in |
Mount Type | 7.2 mm |
Actuation Lever Type | Bottom |
Mounting Orientation | Left Handed |
Finish | Zinc Plated |
Type | Standard |
Commodity Code | 7326909890 |
Latch Type | Rotary Latch |
Latch Material | Steel |
Colour | Natural |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue