Menu Search

Cable 4.0 mm 1500.0 mm 5.0 mm Steel

Item code:

2801201500E

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 188,3218
Standard pack: 1

Order in multiple of 1

Total price:

R 188,32

1 x R 188,3218

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Length 1500.0 mm
Width 5.0 mm
Thread Size M6
Hole Size 4.0 mm
Type Cable without Spring
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us