Menu Search

Cable with spring 1500.0 mm Steel Zinc Plated

Item code:

2801111500E

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 197,2956
Standard pack: 1

Order in multiple of 1

Total price:

R 197,30

1 x R 197,2956

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Length 1500.0 mm
Width 5.0 mm
Hole Size 4.0 mm
Type Cable with Spring
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us