SRLAHS-12-19
Quantity | Unit price |
---|---|
1000 - 4999 | R 3,9899 |
5000 - 9999 | R 3,7904 |
10000 + | R 3,6009 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Hole Fix |
Hole Diameter A | 4.8 mm |
Hole Diameter A | 0.189 in |
Locking Head Height A | 5.6 mm |
Locking Head Height A | 0.22 in |
Panel Thickness A Range | 0.8 - 2.0 mm |
Panel Thickness A Range | 0.031 - 0.079 in |
Panel Thickness B Range | 3.7 - 4.7 mm |
Panel Thickness B Range | 0.146 - 0.185 in |
Spacer Length | 19.1 mm |
Spacer Length | 0.752 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-0 |
Hole Diameter B | 4.1 mm |
Hole Diameter B | 0.161 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue