FF-008-P4X7B
Quantity | Unit price |
---|---|
100 - 999 | R 8,6088 |
1000 - 4999 | R 6,3685 |
5000 - 9999 | R 5,0159 |
10000 + | R 4,3819 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Height | 6.0 mm |
---|---|
Height | 0.236 in |
Base Diameter | 21.0 mm |
Base Diameter | 0.827 in |
Compatible Hole Diameter Range | 4.1 - 4.2 mm |
Compatible Hole Diameter Range | 0.161 - 0.165 in |
Accessory Type | Rivet Mount Feet |
Colour | Black |
Full Material | Thermo Plastic Elastomer |
Base Material | Elastomer |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue