Menu Search

Riser Plate for Sliding Lock 40.0 5.5 304 Stainless Steel

Riser plate used with sliding locks is rectangular and flat. It is used to raise the height of the locking surface to make it more accessible and easier to use. It improves stability and durability of the locks, ensuring that they hold their position securely and do not move or shift during use.
Item code:

20190958

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 109,9284
10 - 19 R 98,9355
20 - 49 R 93,4391
50 - 99 R 87,9427
100 + R 82,4463
Standard pack: 1

Order in multiple of 1

Total price:

R 109,93

1 x R 109,9284

Specifications

Imperial
Metric
SKU attributes
d1 5.5
l1 40.0
w1 9.5
t1 2.0
Material 304 Stainless Steel
Commodity Code 8466209800

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us