1442973
Quantity | Unit price |
---|---|
100 - 999 | R 2,7454 |
1000 - 1999 | R 2,4958 |
2000 + | R 2,2689 |
Cross Section Dimensions | 1.5 mm² |
---|---|
Inside Diameter | 1.8 mm |
Inside Diameter | 0.071 in |
Length to Hole Center | 14.0 mm |
Length to Hole Center | 0.551 in |
Outside Diameter | 3.3 mm |
Outside Diameter | 0.13 in |
Overall Width | 7.5 mm |
Overall Width | 0.295 in |
Tube Length | 5.8 mm |
Tube Length | 0.228 in |
Commodity Code | 7415390000 |
Type | Uninsulated |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue