Quantity | Unit price |
---|---|
100 - 499 | R 2,6052 |
500 - 999 | R 2,3527 |
1000 + | R 2,2198 |
Cross Section Dimensions | 3.0 mm |
---|---|
Ring Type | O-Ring |
Inside Diameter | 24.0 mm |
Inside Diameter | 0.945 in |
Full Material | Nitrile Butadiene Rubber |
Colour | Black |
Commodity Code | 3926909790 |
Type | Individual part |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue