Menu Search

Tube End Plug 125.0 mm 13.0 mm PE Red

This tube end plug is designed with a flange lip to prevent dirt and contaminants from entering postal tubes used in shipping, packaging and mail delivery. This part also has an easy finger grip design for easy and fast removal.
Item code:

50192

944 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 299 R 36,5313
300 - 2999 R 15,3143
3000 + R 14,1743
Standard pack: 300

Order in multiple of 30

Total price:

R 1 095,94

30 x R 36,5313

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Low Density Polyethylene
Grip Type With Finger Grip
Fitting Style Push Fit
Compatible Tube Diameter 125.0 mm
Height Under Lip 13.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us