Menu Search

Tube End Plug 100.0 mm 12.5 mm PE White

This tube end plug is designed with a flange lip to prevent dirt and contaminants from entering postal tubes used in shipping, packaging and mail delivery.
Item code:

10248

93345 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 16,2017
500 - 4999 R 5,4911
5000 - 9999 R 5,0441
10000 + R 4,7764
Standard pack: 500

Order in multiple of 50

Total price:

R 810,09

50 x R 16,2017

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Full Material Low Density Polyethylene
Grip Type Without Finger Grip
Fitting Style Push Fit
Compatible Tube Diameter 100.0 mm
Height Under Lip 12.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us