Menu Search

Ribbed Cap 30.0 mm 26.5 mm LDPE Red

Push fit Ribbed Pipe End Cap can be used on a variety of tube applications such as pipes and rods. It is used to shield or mask areas during the painting process, as well as preventing dirt, dust, or debris from entering. It can withstand a maximum temperature of 79.4°C. Red and made from LDPE.
Item code:

12846

1555 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
80 - 799 R 8,0492
800 + R 3,2124
Standard pack: 800

Order in multiple of 80

Total price:

R 643,94

80 x R 8,0492

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Low Density Polyethylene
Fitting Style Push Fit
Inside Diameter 30.0 mm
Inside Height 26.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us