100330800002
Quantity | Unit price |
---|---|
100 - 499 | R 5,8618 |
500 - 999 | R 4,2933 |
1000 + | R 3,1901 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Snap Lock Fix |
Hole Diameter A | 3.0 mm |
Hole Diameter A | 0.118 in |
Locking Head Height A | 3.1 mm |
Locking Head Height A | 0.122 in |
Panel Thickness A Range | 1.4 - 1.6 mm |
Panel Thickness A Range | 0.055 - 0.063 in |
Panel Thickness B Range | 0.8 - 1.6 mm |
Panel Thickness B Range | 0.031 - 0.063 in |
Spacer Length | 3.2 mm |
Spacer Length | 0.126 in |
Full Material | Nylon 6/6 |
Style | 1 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue