100330200002
Quantity | Unit price |
---|---|
100 - 499 | R 6,4733 |
500 - 999 | R 4,732 |
1000 + | R 3,4958 |
Colour | Natural |
---|---|
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Snap Lock Fix |
Hole Diameter A | 3.0 mm |
Hole Diameter A | 0.118 in |
Locking Head Height A | 3.6 mm |
Locking Head Height A | 0.142 in |
Panel Thickness A Range | 1.1 - 1.6 mm |
Panel Thickness A Range | 0.043 - 0.063 in |
Panel Thickness B Range | 1.6 mm |
Panel Thickness B Range | 0.063 in |
Spacer Length | 8.0 mm |
Spacer Length | 0.315 in |
Full Material | Nylon 6/6 |
Style | 1 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue