003301900004
Quantity | Unit price |
---|---|
250 - 499 | R 1,0035 |
500 - 999 | R 0,9198 |
1000 + | R 0,836 |
Washer Type | Anti-Loss Washer |
---|---|
Full Material | High Density Polyethylene |
Colour | Natural |
Compatible Screw Sizes (All) | M4 |
Outside Diameter | 9.0 mm |
Outside Diameter | 0.354 in |
Inside Diameter | 4.3 mm |
Inside Diameter | 0.169 in |
Thickness | 0.8 mm |
Thickness | 0.031 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue