011204059905
Quantity | Unit price |
---|---|
500 - 999 | R 1,8742 |
1000 + | R 1,3425 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyoxymethylene |
Washer Type | Retaining Ring Washer |
Outside Diameter | 9.0 mm |
Outside Diameter | 0.354 in |
Compatible Groove Height | 1.1 mm |
Compatible Groove Height | 0.043 in |
Inside Diameter | 4.0 mm |
Inside Diameter | 0.157 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue