461270
Quantity | Unit price |
---|---|
100 - 999 | R 9,4824 |
1000 - 1999 | R 9,0174 |
2000 + | R 8,5524 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Coating | Uncoated |
---|---|
Colour | Natural |
Head Type | Releasable Head |
Hole Type | No Screw Hole |
Tooth Material | Nylon |
Maximum Cable Bundle Diameter | 65.0 mm |
Maximum Cable Bundle Diameter | 2.559 in |
Overall Length | 250.0 mm |
Overall Length | 9.843 in |
Overall Width | 7.6 mm |
Overall Width | 0.299 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue