Quantity | Unit price |
---|---|
1 - 119 | R 867,5672 |
120 + | R 385,5386 |
Colour | Yellow |
---|---|
Full Material | Polyethylene |
Cap Style | Flexible recessed |
Fitting Style | Push Fit |
DIN Pipe Specification | DN 500 |
Compatible Pipe Nominal Diameter | 508.0 mm |
Compatible Pipe Nominal Diameter | 20 in |
Outside Diameter | 508.0 mm |
Outside Diameter | 20 in |
Wall Thickness | 27.7 mm |
Wall Thickness | 1.091 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue