1239056
Quantity | Unit price |
---|---|
20 + | R 62,4166 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 135.8 mm |
---|---|
Overall Length | 5.346 in |
Overall Height | 36.0 mm |
Overall Height | 1.417 in |
Grip Length | 129.1 mm |
Grip Length | 5.083 in |
Bore Depth | 16.5 mm |
Bore Depth | 0.65 in |
Overall Depth | 18.5 mm |
Overall Depth | 0.728 in |
Mounting Hole Length | 132.0 mm |
Mounting Hole Length | 5.197 in |
Mounting Hole Width | 31.0 mm |
Mounting Hole Width | 1.22 in |
Handle Style | Snap fit pull handle |
Mount Type | Snap Fit |
Handle Material | ABS |
Full Material | Acrylonitrile Butadiene Styrene |
Colour | Black |
Material Flammability Standard | UL94 HB |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue