493465
Quantity | Unit price |
---|---|
1 - 49 | R 963,85 |
50 + | R 535,8875 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Stainless Steel |
---|---|
Finish | Satin |
Handle Shape | Rectangular |
Handle Style | Snap fit pull handle |
Material | Stainless Steel |
Mount Type | Bolt On |
Recessed Shape/Style | Rectangular |
Overall Height | 62.0 mm |
Overall Height | 2.441 in |
Overall Length | 120.0 mm |
Overall Length | 4.724 in |
Full Material | 304 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue