Menu Search

Recessed Handle 120.0 mm 60.0 mm Stainless Steel

Item code:

493464

109 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 1 050,0186
50 + R 584,0764
Standard pack: 50

Order any quantity

Total price:

R 1 050,02

1 x R 1 050,0186

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Stainless Steel
Finish Satin
Handle Shape Rectangular
Handle Style Snap fit pull handle
Material Stainless Steel
Mount Type Bolt On
Recessed Shape/Style Rectangular
Overall Height 60.0 mm
Overall Length 120.0 mm
Full Material 304 Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us