Quantity | Unit price |
---|---|
7 - 69 | R 156,8578 |
70 - 699 | R 67,2557 |
700 + | R 45,7776 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyethylene |
Compatible Nominal Pipe Sizes (All) | ANSI 8" |
Flange Thickness | 3.7 mm |
Flange Thickness | 0.146 in |
Height Under Flange | 32.4 mm |
Height Under Flange | 1.276 in |
Maximum Plug Diameter | 205 mm |
Maximum Plug Diameter | 8.071 in |
Overall Diameter | 279.9 mm |
Overall Diameter | 11.02 in |
Overall Height | 36.1 mm |
Overall Height | 1.421 in |
Commodity Code | 3926909790 |
Price per piece incl VAT | 9.181 GBP |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue