FPR12A
Quantity | Unit price |
---|---|
1 - 34 | R 238,3826 |
35 - 349 | R 101,8689 |
350 + | R 69,3216 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyethylene |
Compatible Nominal Pipe Sizes (All) | ANSI 12" |
Flange Thickness | 4.2 mm |
Flange Thickness | 0.165 in |
Height Under Flange | 33.8 mm |
Height Under Flange | 1.331 in |
Maximum Plug Diameter | 308.7 mm |
Maximum Plug Diameter | 12.154 in |
Overall Diameter | 386.5 mm |
Overall Diameter | 15.217 in |
Overall Height | 38 mm |
Overall Height | 1.496 in |
Commodity Code | 3926909790 |
Price per piece incl VAT | 13.9527 GBP |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue