Menu Search

Quick Release Cap 1.000 in ISO B TPE Yellow

Quick Release Dust Cap that is suitable to cap ISO A and ISO B series. Designed to remain attached to a hose. Excellent protection from dirt, moisture and corrosion.
Item code:

499745

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 + R 25,3615
Standard pack: 150

Order in multiple of 150

Total price:

R 3 804,23

150 x R 25,3615

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Thermo Plastic Elastomer
Compatible Thread Sizes (All) 1.000 in
Inner Ring Inside Diameter 44.0 mm
Outer Ring Inside Diameter 40.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us