Quantity | Unit price |
---|---|
500 + | R 15,3578 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Board Thickness | 16.0 mm |
---|---|
Compatible Board Thickness | 0.63 in |
Hole Diameter | 20.5 mm |
Hole Diameter | 0.807 in |
Length Under Head | 12.5 mm |
Length Under Head | 0.492 in |
Outside Diameter | 20.5 mm |
Outside Diameter | 0.807 in |
Overall Height | 12.5 mm |
Overall Height | 0.492 in |
Screw Diameter | 13.7 mm |
Screw Diameter | 0.539 in |
Thread Length | 16.0 mm |
Thread Length | 0.63 in |
Screw Depth | 8.0 mm |
Screw Depth | 0.315 in |
Full Material | Zinc Alloy |
Material | Zinc Alloy |
Colour | Natural |
Finish | Nickel Plated |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue