Quantity | Unit price |
---|---|
200 - 999 | R 32,7982 |
1000 + | R 29,4991 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Steel |
---|---|
Head Shape | Round |
Fitting Style | Push Fit |
Metal Prongs | Yes |
Head Height | 18.0 mm |
Head Height | 0.709 in |
Head Diameter | 31.0 mm |
Head Diameter | 1.22 in |
Insert Height | 12.0 mm |
Insert Height | 0.472 in |
Compatible Tube Size | 28.5 mm |
Compatible Tube Size | 1.122 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue