PPR-3045W
Quantity | Unit price |
---|---|
1000 - 4999 | R 2,4798 |
5000 - 9999 | R 2,3389 |
10000 - 19999 | R 2,2261 |
20000 + | R 2,1134 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 4.6 mm |
---|---|
Anchor Length | 0.181 in |
Compatible Hole Diameter | 3.1 mm |
Compatible Hole Diameter | 0.122 in |
Head Diameter | 5.8 mm |
Head Diameter | 0.228 in |
Head Height | 2.0 mm |
Head Height | 0.079 in |
Rivet Type | Spreading |
Rivet Head Shape | Round |
Rivet Fitting Style | Push-In |
Colour | White |
Full Material | Nylon 6 |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Maximum Operating Temperature | 115 °C |
Maximum Operating Temperature | 239 °F |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue